BGA7L1N6

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGA7L1N6
BGA7L1N6

Product details

  • Frequency
    716 - 960 MHz
  • Gain
    13.3 dB
  • I
    4.5 mA
  • IIP3
    0 dBm
  • NF
    0.9 dB
  • P-1dB (in)
    -3 dBm
  • VCC operating range
    1.5 V to 3.3 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Silicon Germanium Low Noise Amplifier for LTE

Features

  • Insertion power gain: 13.3 dB
  • Low noise figure: 0.90 dB
  • Low current consumption: 4.4 mA
  • Operating frequencies: 728 - 960 MHz
  • Supply voltage: 1.5 V to 3.3 V
  • Digital on/off switch (1V logic high level)
  • Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
  • B7HF Silicon Germanium technology
  • RF output internally matched to 50 Ω
  • Only 1 external SMD component necessary
  • 2kV HBM ESD protection (including AI-pin)
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }